2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSFO-170.25-8

Expand Table
EN
1/5
Part No.
PN
Bore Size
BORE
Acting
ACTING
Stroke
STROKE [Tulli]
Mounting Options
MO
Rod Extension
EE
Rod Extension Length
EEL [Tulli]
Lubrication
OPL
Bumper Option
B
Rod End Style
RT
Low Pressure Hydraulic Design
LP
Hollow Rod Option
HR
Failsafe Operation
FO
1
2
3
4
5
6
7
8
SSFO-020.25-8
9/16" [02]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread #8-32
Standard Pressure Design
N/A
N/A
SSFO-040.25-8
3/4" [04]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread #10-32
Standard Pressure Design
N/A
N/A
SSFO-090.25-8
1 1/16" [09]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 5/16-24
Standard Pressure Design
N/A
N/A
SSFO-170.25-8
1 1/2" [17]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 3/8-24
Standard Pressure Design
N/A
N/A
SSFO-310.25-8
2" [31]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 1/2-20
Standard Pressure Design
N/A
N/A
SSFO-500.25-8
2 1/2" [50]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 1/2-20
Standard Pressure Design
N/A
N/A
SSFO-700.25-8
3" [70]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 5/8-18
Standard Pressure Design
N/A
N/A
SSFO-1250.25-8
4" [125]
Stainless Steel Double Acting [SSFO]
0.250
Basic Model, Standard Counterbored [8]
Standard Rod Extension
0.000
Standard FDA Approved Grease
Without Bumper
Standard Female Thread 3/4-16
Standard Pressure Design
N/A
N/A
Näytä pakattu näyttö (8 määritettävät tuotteet)
ShorttextStainless Steel Flat-1 Cylinders
Viimeisin muutos27.01.2026 10:54:53
Yksikkö